SPRUI30H November 2015 – May 2024 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
The individual 32-bit counters in the SCTM count when the input event signals are asserted. The SCTM supports a maximum of 32 counters. The counter configuration for a particular device is detailed in a device-specific appendix to this specification. Application and debug software can determine the number of counters in the SCTM by reading the NUMCNTR field in the SCTM_CTCNTL register.