SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
This procedure describes the identification of unsupported command/address hole error (see Table 14-405).
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Read multiple errors detection. | L4_IA_ERROR_LOG_L[31] MULTI | x |
Read initiator ID. | L4_IA_ERROR_LOG_L[11:8] CONNID | xxxx |
Read command that caused the error. | L4_IA_ERROR_LOG_L[2:0] CMD | xxx |
Read address of request that caused the error. | L4_IA_ERROR_LOG_ADDR_L[31:0] ADDR | xxxxxxxx |
Read secondary status. | L4_IA_ERROR_LOG_L[30] SECONDARY | x |
Write 1 to clear secondary status. | L4_IA_ERROR_LOG_L[30] SECONDARY | 0x1 |
Write 1 to clear multiple errors detection. | L4_IA_ERROR_LOG_L[31] MULTI | 0x1 |
Write 1 to clear inband error status. | L4_IA_AGENT_STATUS_L[24] INBAND_ERROR | 0x1 |