SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 3-397 lists the power modes supported by the logic area of the power domain.
Off | Retention-CSWR | On-Inactive | On-Active |
---|---|---|---|
Available | Not available | Available | Available |
Table 3-398 lists the power modes supported by the memory area of the power domain. A memory area power mode is identified with respect to a power state of the power domain. The Logic On, Logic Retention, and Logic Off columns identify the power states of the power domain. The values in these columns identify the supported power state of the memory area (identified in the Memory Bank column) or the module memory inside the memory area (identified in the Module – Memory column).
Memory Bank | Module – Memory | Logic On | Logic Retention |
---|---|---|---|
VIP_BANK | ON | OFF | |
VIP1 – VIP_MEM | always_on | always_retention | |
VIP2 – VIP_MEM | always_on | always_retention | |
VIP3 – VIP_MEM | always_on | always_retention |