SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
This procedure details the steps for a GFX pipeline configuration (see Table 11-97).
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Configure the GFX window. | See Table 11-98. | |
Configure the GFX pipeline processing. | See Table 11-99. | |
Configure the GFX pipeline layer output. | See Table 11-100. | |
Validate the GFX configuration according to outputs associated to the pipeline. | DISPC_CONTROL1[5] GOLCD | |
DISPC_CONTROL2[5] GOLCD | ||
DISPC_CONTROL2[6] GOWB | ||
DISPC_CONTROL1[6] GOTV | ||
Enable the GFX pipeline. | DISPC_GFX_ATTRIBUTES[0] ENABLE | 0x1 |