SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDHOSTHDR_COREREG_ CORECODE | RESERVED | STDHOSTHDR_COREREG_ VENDORCODE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:22 | RESERVED | R | 0x000 | |
21:16 | STDHOSTHDR_COREREG_ CORECODE | The Core Code field is a constant reporting a vendor-specific core generator code. Type: Constant. Reset value: 0x13. | R | 0x13 |
15:1 | RESERVED | R | 0x0000 | |
0 | STDHOSTHDR_COREREG_ VENDORCODE | The Vendor Code field is a constant reporting the core generator vendor code. Type: Constant. Reset value: 0x1. | R | 1 |
Read 0x0: Third-party vendor. | ||||
Read 0x1: |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STDHOSTHDR_VERSIONREG_REVISIONID | STDHOSTHDR_VERSIONREG_COREPARAMSCHECKSUM |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:24 | STDHOSTHDR_VERSIONREG_REVISIONID | The Revision Identifier field is a constant reporting the core generator revision number. Type: Constant. Reset value: 0x0. | R | 0x00 |
23:0 | STDHOSTHDR_VERSIONREG_COREPARAMSCHECKSUM | Reserved. Type: Reserved. Reset value: Reserved. | R | 0x000000 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDHOSTHDR_MAINCTLREG_CM | STDHOSTHDR_MAINCTLREG_FLT | RESERVED | STDHOSTHDR_MAINCTLREG_EN |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:4 | RESERVED | Reserved | R | 0x0000000 |
3 | STDHOSTHDR_MAINCTLREG_CM | Reserved for internal testing. Must be set to 0. Type: Control. Reset value: 0x0. | R | 0 |
2 | STDHOSTHDR_MAINCTLREG_FLT | Asserted when a Fault condition is detected: if the unit includes Error Logging, Flt is asserted when the FltCnt register field indicates a Fault, and deasserted when FltCnt is reset. If no Error Logging is implemented, this bit becomes unit-dependent. In all cases, Flt bit and Flt pin (service network) have the same logical level. Type: Status. Reset value: X. | R | 0 |
1 | RESERVED | Reserved | R | 0 |
0 | STDHOSTHDR_MAINCTLREG_EN | Sets the global core enable. Note: A disabled master does not generate any NTTP requests, and a disabled slave replies with an error packet to any request it receives. Type: Control. Reset value: 0x1. | RW | 1 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDHOSTHDR_NTTPADDR_0 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:7 | RESERVED | Reserved | R | 0x0000000 |
6:0 | STDHOSTHDR_NTTPADDR_0 | Shows the Rx port address. Type: Control. Reset value: 0x15. | R | See (1) |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDERRLOG_SVRTSTDLVL_0 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:2 | RESERVED | Reserved | R | 0x0000 0000 |
1:0 | STDERRLOG_SVRTSTDLVL_0 | Severity level parameters Type: Control. Reset value: 0x2. | RW | 0x2 |
0x0: Error logging is disabled. | ||||
0x1: Errors are logged with severity level Error. | ||||
0x2: Errors are logged with severity level Fault. |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDERRLOG_SVRTCUSTOMLVL_0 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:2 | RESERVED | Reserved | R | 0x0000 0000 |
1:0 | STDERRLOG_SVRTCUSTOMLVL_0 | Severity level parameters Type: Control. Reset value: 0x2. | RW | 0x2 |
0x0: Error logging is disabled. | ||||
0x1: Errors are logged with severity level Error. | ||||
0x2: Errors are logged with severity level Fault. |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STDERRLOG_MAIN_CLRLOG | RESERVED | STDERRLOG_MAIN_FLTCNT | STDERRLOG_MAIN_ERRCNT | RESERVED | STDERRLOG_MAIN_ERRTYPE | STDERRLOG_MAIN_ERRLOGVLD |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31 | STDERRLOG_MAIN_CLRLOG | Clears "Error Logging Valid" bit when written to 1. Type: Give_AutoCleared. Reset value: 0x0. | RW | 0 |
30:20 | RESERVED | Reserved | R | 0x000 |
19 | STDERRLOG_MAIN_FLTCNT | Asserted when at least one error with severity level FAULT is detected. Reset when written to 1. Type: Take. Reset value: 0x0. | RW | 0 |
18 | STDERRLOG_MAIN_ERRCNT | Asserted when at least one error with severity level ERROR is detected. Reset when written to 1. Type: Take. Reset value: 0x0. | RW | 0 |
17:2 | RESERVED | Reserved | R | 0x0000 |
1 | STDERRLOG_MAIN_ERRTYPE | Indicates logging type. Type: Status. Reset value: X. | R | 0 |
Read 0x0: Logged Error format is standard (header and necker recorded). | ||||
Read 0x1: Logged Error format is module dependent. CustomInfo register(s) may be implemented to store additional information. | ||||
0 | STDERRLOG_MAIN_ERRLOGVLD | Error Logging Valid. Asserted when logging information is valid(indicates that an error has been logged). Type: Status. Reset value: X. | R | 0 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDERRLOG_HDR_LEN1 | RESERVED | STDERRLOG_HDR_STOPOFSWRPSZ | STDERRLOG_HDR_ERR | RESERVED | STDERRLOG_HDR_PRESSURE | RESERVED | STDERRLOG_HDR_OPCODE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | Reserved | R | 0x00 |
27:18 | STDERRLOG_HDR_LEN1 | This field contains the number of payload cell(s) minus one of the logged packet. Type: Status. Reset value: X. | R | 0x00 |
17:16 | RESERVED | Reserved | R | 0x0 |
15:12 | STDERRLOG_HDR_STOPOFSWRPSZ | StopOfs or WrapSize field of the logged packet (meaning depends on Wrp bit of logged opcode). Type: Status. Reset value: X. | R | 0x0 |
11 | STDERRLOG_HDR_ERR | Err bit of the logged packet. Type: Status. Reset value: X. | R | 0 |
10:8 | RESERVED | Reserved | R | 0x0 |
7:6 | STDERRLOG_HDR_PRESSURE | Pressure field of the logged packet. Type: Status. Reset value: X. | R | 0 |
5:4 | RESERVED | Reserved | R | 0x0 |
3:0 | STDERRLOG_HDR_OPCODE | Opcode of the logged packet. Type: Status. Reset value: X. 0x0: Store without acknowledge, incrementing burst, non-atomic request 0x1: Store without acknowledge, wrapping burst, non-atomic request 0x2: Store with acknowledge, incrementing burst, non-atomic request 0x3: Store with acknowledge, wrapping burst, non-atomic request 0x4: Load, incrementing burst, non-atomic request 0x5: Load, wrapping burst, non-atomic request 0x6: Control packet 0x7: Flush 0x8: Store without acknowledge, incrementing burst, atomic request 0x9: Store without acknowledge, wrapping burst, atomic request 0xA: Store with acknowledge, incrementing burst, atomic request 0xB: Store with acknowledge, wrapping burst, atomic request 0xC: Load, incrementing burst, atomic request 0xD: Load, wrapping burst, atomic request 0xE: Reserved 0xF: Reserved | R | 0x0 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDERRLOG_MSTADDR |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:8 | RESERVED | Reserved | R | 0x000000 |
7:0 | STDERRLOG_MSTADDR | Master Address field of the logged packet. Type: Status. Reset value: X. | R | 0x00 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDERRLOG_SLVADDR |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:7 | RESERVED | Reserved | R | 0x0000000 |
6:0 | STDERRLOG_SLVADDR | Slave Address field of the logged packet. Type: Status. Reset value: X. | R | 0x00 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDERRLOG_INFO |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:8 | RESERVED | Reserved | R | 0x000000 |
7:0 | STDERRLOG_INFO | Info field of the logged packet. Type: Status. Reset value: X. | R | 0x00 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STDERRLOG_SLVOFSLSB |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:0 | STDERRLOG_SLVOFSLSB | LSB of the "slave offset" field, concatenated with "start offset" field of the logged packet. Type: Status. Reset value: X. | R | 0x0000 0000 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDERRLOG_SLVOFSMSB |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:1 | RESERVED | Reserved | R | 0x0000 0000 |
0 | STDERRLOG_SLVOFSMSB | MSB of the "slave offset" field of the logged packet (according to NTTP packet format, this register field may exceed the actual "slave offset" size. Unused bits are stuck at 0, if any). Type: Status. Reset value: X. | R | 0 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDERRLOG_CUSTOMINFO_INFO |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:8 | RESERVED | Reserved | R | 0x000000 |
7:0 | STDERRLOG_CUSTOMINFO_INFO | Info field of the response packet. Type: Status. Reset value: X. | R | 0x00 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDERRLOG_CUSTOMINFO_MSTADDR |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:8 | RESERVED | Reserved | R | 0x000000 |
7:0 | STDERRLOG_CUSTOMINFO_MSTADDR | MstAddr field of the response packet. Type: Status. Reset value: X. | R | 0x00 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | STDERRLOG_CUSTOMINFO_OPCODE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:2 | RESERVED | Reserved | R | 0x0000 0000 |
1:0 | STDERRLOG_CUSTOMINFO_OPCODE | Opcode of the response packet. Type: Status. Reset value: X. 0x0: Logged request is Store without acknowledge. 0x1: Logged request is Store with acknowledge. 0x2: Logged request is Load. 0x3: Reserved | R | 0x0 |
L3_MAIN Interconnect |
Address Offset | See Table 14-97. | ||
Physical Address | See Table 14-97 to Table 14-107 | Instance | See Table 14-97 to Table 14-107 |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADDRSPACESIZELOG |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:5 | RESERVED | Reserved | R | 0x0000000 |
4:0 | ADDRSPACESIZELOG | The address space size is equal to 2**AddrSpaceSizeLog * 4K in bytes. Type: Control. Reset value: 0x1F. | RW | 0x1F |