SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Register Name | Type | Register Width (Bits) | Address Offset | CLK1_FLAGMUX_CLK1 L3_MAIN Physical Address | CLK2_FLAGMUX_CLK2 L3_MAIN Physical Address |
---|---|---|---|---|---|
L3_FLAGMUX_TIMEOUT_STDHOSTHDR_COREREG | R | 32 | 0x0000 0400 | N/A | 0x4500 0400 |
L3_FLAGMUX_TIMEOUT_STDHOSTHDR_VERSIONREG | R | 32 | 0x0000 0404 | N/A | 0x4500 0404 |
L3_FLAGMUX_TIMEOUT_MASK0 | RW | 32 | 0x0000 0408 | N/A | 0x4500 0408 |
L3_FLAGMUX_TIMEOUT_REGERR0 | R | 32 | 0x0000 040C | N/A | 0x4500 040C |
L3_FLAGMUX_TIMEOUT1_STDHOSTHDR_COREREG | R | 32 | 0x0080 5700 | 0x4480 5700 | N/A |
L3_FLAGMUX_TIMEOUT1_STDHOSTHDR_VERSIONREG | R | 32 | 0x0080 5704 | 0x4480 5704 | N/A |
L3_FLAGMUX_TIMEOUT1_MASK0 | RW | 32 | 0x0080 5708 | 0x4480 5708 | N/A |
L3_FLAGMUX_TIMEOUT1_REGERR0 | R | 32 | 0x0080 570C | 0x4480 570C | N/A |
L3_FLAGMUX_TIMEOUT2_STDHOSTHDR_COREREG | R | 32 | 0x0080 5800 | 0x4480 5800 | N/A |
L3_FLAGMUX_TIMEOUT2_STDHOSTHDR_VERSIONREG | R | 32 | 0x0080 5804 | 0x4480 5804 | N/A |
L3_FLAGMUX_TIMEOUT2_MASK0 | RW | 32 | 0x0080 5808 | 0x4480 5808 | N/A |
L3_FLAGMUX_TIMEOUT2_REGERR0 | R | 32 | 0x0080 580C | 0x4480 580C | N/A |