SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The VCP1 and VCP2 require setting up the following context per user channel:
Several user channels can be programmed prior to starting the VCPs. A suggested implementation is to use the EDMA interrupt generation capabilities (refer to Section 16.2.4.9 EDMA Interrupts in Section 16.2Enhanced DMA controller) and program the EDMA to generate an interrupt after the user channel's last VCPnREVT synchronized EDMA transfer has completed.
Direction | Data | Usage | Required/Optional |
---|---|---|---|
Transmit | Input configuration parameters | Send the input configuration parameters | Required |
Transmit | Branch metrics | Send branch metrics | Required |
Receive | Decisions | Read decisions | Required |
Receive | Output parameters | Read output parameters | Optional (OUTF bit) |