SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 3-270 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
Module | Clock | Clock Type |
---|---|---|
DMA_SYSTEM | DMA_L3_GICLK | Interface(1) and functional |
Table 3-271 lists the supported wake-up request generation capability for each module of the clock domain.
Module | Wake-Up Feature |
---|---|
DMA_SYSTEM | Master wake-up request |
Table 3-272 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Clock-Management Protocol | Status Bit Field | Role |
---|---|---|---|
DMA_SYSTEM | Master/slave | CM_DMA_DMA_SYSTEM_CLKCTRL[18] STBYST | Standby status |
CM_DMA_DMA_SYSTEM_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-273 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
---|---|---|---|---|---|
DMA_SYSTEM | N/A | Available | N/A | CM_DMA_DMA_SYSTEM_CLKCTRL[1:0] MODULEMODE | Read only |