SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The SATA_PHY power sequencer receives a power-up/power-down command input from the device general core control module. The power sequencer takes care to execute different stages of the SATA_PHY_TX and SATA_PHY_RX power-up/-down processes. Besides a power-up/-down functionality, the SATA PHY accepts power transition commands/states (Ready state, Partial or Slumber states) from the SATA controller link power management port .