SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Module Name | Module Base Address | Size |
---|---|---|
VIP1_top_level | 0x4897 0000 | 276 Bytes |
VIP1_Slice0_parser | 0x4897 5500 | 216 Bytes |
VIP1_Slice0_csc | 0x4897 5700 | 24 Bytes |
VIP1_Slice0_sc | 0x4897 5800 | 128 Bytes |
VIP1_Slice1_parser | 0x4897 5A00 | 216 Bytes |
VIP1_Slice1_csc | 0x4897 5C00 | 24 Bytes |
VIP1_Slice1_sc | 0x4897 5D00 | 128 Bytes |
VIP1_VPDMA | 0x4897 D000 | 1016 Bytes |
VIP2_top_level | 0x4899 0000 | 276 Bytes |
VIP2_Slice0_parser | 0x4899 5500 | 216 Bytes |
VIP2_Slice0_csc | 0x4899 5700 | 24 Bytes |
VIP2_Slice0_sc | 0x4899 5800 | 128 Bytes |
VIP2_Slice1_parser | 0x4899 5A00 | 216 Bytes |
VIP2_Slice1_csc | 0x4899 5C00 | 24 Bytes |
VIP2_Slice1_sc | 0x4899 5D00 | 128 Bytes |
VIP2_VPDMA | 0x4899 D000 | 1016 Bytes |
VIP3_top_level | 0x489B 0000 | 276 Bytes |
VIP3_Slice0_parser | 0x489B 5500 | 216 Bytes |
VIP3_Slice0_csc | 0x489B 5700 | 24 Bytes |
VIP3_Slice0_sc | 0x489B 5800 | 128 Bytes |
VIP3_Slice1_parser | 0x489B 5A00 | 216 Bytes |
VIP3_Slice1_csc | 0x489B 5C00 | 24 Bytes |
VIP3_Slice1_sc | 0x489B 5D00 | 128 Bytes |
VIP3_VPDMA | 0x489B D000 | 1016 Bytes |