SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Figure 32-3 shows the clock and reset environment where clocks and reset-related signals are gathered at the system level, the system-expansion signals, and the crystal oscillator connection.
Figure 32-3 is a typical example of clock, reset and control connections between the device and a PMIC. Refer to the Device Data Manual for the supported PMIC(s) for your device and for more information on these balls.
For PMIC ball description, see the respective PMIC Data Sheet.
The main features of the system interface are: