SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The MCSPI_IRQSTATUS[17] EOW event (end of word count) is activated when the channel is enabled and configured to use the built-in FIFO. This interrupt is raised when the controller performs the number of transfers defined in the MCSPI_XFERLEVEL[31:16] WCNT bit field. If WCNT is set to 0x0000, the counter is not enabled and this interrupt is not generated.
The end of word count interrupt also indicates that the SPI transfer is halted on the channel using the FIFO buffer as soon as MCSPI_XFERLEVEL[31:16] WCNT is not reloaded and the channel is not re-enabled.
The MCSPI_IRQSTATUS[17] EOW interrupt status bit must be cleared for interrupt line deassertion (if the event is enabled as the interrupt source).