SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
For each MISR in the EVE subsystem, the update cycle occurs for functional accesses, once per read or write request or address phase for address based MISRs, and once per data phase for data-bus based MISRs. If a phase is extended due to "not ready" condition on the target, then the MISR is not updated on that cycle. MISR is updated only on the cycle where the REQUEST and READY signals are active.