SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Two operating states are defined for all the VCP modules:
IDLE request and IDLE acknowledge are only internal signals, with no means to observe or to control. The generation and control of the signals is purely hardware (managed automatically by the PRCM module and the VCP depending on the IDLEMODE settings).
Table 30-4 lists power-management features available for the VCP1 and VCP2 modules. For more information on global PRCM features, refer toChapter 3 Power Reset and Clock Management.
Feature | Registers | Description |
---|---|---|
Clock Auto Gating | N/A | N/A |
Slave Idle Modes | VCP_SYSCONFIG[3:2] IDLEMODE |
|
Clock Activity | N/A | N/A |
Master Standby Modes | N/A | N/A |
Global Wake-up Enable | N/A | N/A |
Wake-up Sources Enable | N/A | N/A |