SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Feature | Registers | Description |
---|---|---|
Slave idle modes | SATA_SYSCONFIG [3:2]IDLEMODE bit field | The available modes are: Force-idle, no-idle, and smart-idle wakeup disabled modes are available. |
Master standby modes | SATA_SYSCONFIG [5:4]STANDBYMODE bit field | The available modes are: Force-standby, no-standby, smart-standby wakeup disabled |
Clock-gate overriding mode | SATA_SYSCONFIG [16]OVERRIDE0 bit field | Clock stopping override function. Should not be applied when attached to port SATA peripheral device has not entered a Low-power mode. |
For more information on the L3INIT_L3_GICLK functional clock gating in the device PRCM , refer to Clock Domain-Level Clock Management, in the chapter, Power, Reset and Clock Management.