SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Register Name | Type | Register Width (Bits) | Address Offset | MCASP1_AFIFO L4_PER2 Physical Address |
---|---|---|---|---|
WFIFOCTL | RW | 32 | 0x0000 0000 | 0x4846 1000 |
WFIFOSTS | R | 32 | 0x0000 0004 | 0x4846 1004 |
RFIFOCTL | RW | 32 | 0x0000 0008 | 0x4846 1008 |
RFIFOSTS | R | 32 | 0x0000 000C | 0x4846 100C |
Register Name | Type | Register Width (Bits) | Address Offset | MCASP2_AFIFO L4_PER2 Physical Address |
---|---|---|---|---|
WFIFOCTL | RW | 32 | 0x0000 0000 | 0x4846 5000 |
WFIFOSTS | R | 32 | 0x0000 0004 | 0x4846 5004 |
RFIFOCTL | RW | 32 | 0x0000 0008 | 0x4846 5008 |
RFIFOSTS | R | 32 | 0x0000 000C | 0x4846 500C |
Register Name | Type | Register Width (Bits) | Address Offset | MCASP3_AFIFO L4_PER2 Physical Address | MCASP4_AFIFO L4_PER2 Physical Address | MCASP5_AFIFO L4_PER2 Physical Address |
---|---|---|---|---|---|---|
WFIFOCTL | RW | 32 | 0x0000 0000 | 0x4846 9000 | 0x4846 D000 | 0x4847 1000 |
WFIFOSTS | R | 32 | 0x0000 0004 | 0x4846 9004 | 0x4846 D004 | 0x4847 1004 |
RFIFOCTL | RW | 32 | 0x0000 0008 | 0x4846 9008 | 0x4846 D008 | 0x4847 1008 |
RFIFOSTS | R | 32 | 0x0000 000C | 0x4846 900C | 0x4846 D00C | 0x4847 100C |
Register Name | Type | Register Width (Bits) | Address Offset | MCASP6_AFIFO L4_PER2 Physical Address | MCASP7_AFIFO L4_PER2 Physical Address | MCASP8_AFIFO L4_PER2 Physical Address |
---|---|---|---|---|---|---|
WFIFOCTL | RW | 32 | 0x0000 0000 | 0x4847 5000 | 0x4847 9000 | 0x4847 D000 |
WFIFOSTS | R | 32 | 0x0000 0004 | 0x4847 5004 | 0x4847 9004 | 0x4847 D004 |
RFIFOCTL | RW | 32 | 0x0000 0008 | 0x4847 5008 | 0x4847 9008 | 0x4847 D008 |
RFIFOSTS | R | 32 | 0x0000 000C | 0x4847 500C | 0x4847 900C | 0x4847 D00C |