SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
After the counter is correctly configured, it can be started by setting the CACHE_SCTM_CTCR_WT_i[0] ENBL or CACHE_SCTM_CTCR_WOT_j[0] ENBL bit. At this point, the counter begins incrementing under the control of the configured event input. The counter can be disabled (counting stops) at any time by clearing the ENBL bit. Counters can be enabled and disabled dynamically during application flow.
Counters can also be enabled and disabled as groups through the CACHE_SCTM_CTGNBL register. This register provides control of the individual counter-enable in groups. This allows an application to enable or disable groups of counters in lockstep by setting corresponding bits to 1 (bit number corresponds to counter number).