SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Switch to register configuration mode B | see Table 24-118 | 0x7 |
Enable access to UART_IER[7:4] | UART_EFR[4] ENHANCED_EN | 1 |
Switch register operational mode | see Table 24-118 | |
Set the desired interrupt configuration (0: Disable the interrupt; 1: Enable the interrupt) | UART_IER[7] CTS_IT | 0x- |
UART_IER[6] RTS_IT | ||
UART_IER[5] XOFF_IT | ||
UART_IER[4] SLEEP_MODE | ||
UART_IER[3] MODEM_STS_IT | ||
UART_IER[2] LINE_STS_IT | ||
UART_IER[1] THR_IT | ||
UART_IER[0] RHR_IT |