SPRUI30H November 2015 – May 2024 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
For random synchronous or asynchronous memory interfacing (DEVICETYPE = 0b00), an address- and data-multiplexing protocol can be selected through the GPMC_CONFIG1_i[9:8] MUXADDDATA bit field (where i = 0 to 7). The nADV signal must be used as the external device address latch control signal. For the associated chip-select configuration, nADV assertion and deassertion time and nOE assertion time must be set to the appropriate value to meet the address latch setup/hold time requirements of the external device. See Section 15.4.3, GPMC Integration.
This address/data-multiplexing interface is not applicable to NAND device interfacing. NAND devices require a specific address, command, and data-multiplexing protocol. See Section 15.4.4.12, NAND Device Basic Programming Model.