SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The replication logic increases the color depth of the video-encoded pixels (from true color RGB 12, and 16 to 32 bpp) available only in configuration 1.
The expansion from 8- to 10-bit color component is done by the following units:
A[7:0] | R[7:0] | G[7:0] | B[7:0] | |
---|---|---|---|---|
Formats | MSB LSB | MSB LSB | MSB LSB | MSB LSB |
xRGB12-4444 | 11111111 | R[3:0]R[3:0] | G[3:0]G[3:0] | B[3:0]B[3:0] |
RGBx12-4444 | 11111111 | R[3:0]R[3:0] | G[3:0]G[3:0] | B[3:0]B[3:0] |
RGB16-565 | 11111111 | R[4:0]R[4:2] | G[5:0]G[5:4] | B[4:0]B[4:2] |
xRGB16-1555 | 11111111 | R[4:0]R[4:2] | G[4:0]G[4:2] | B[4:0]B[4:2] |
ARGB16-1555 | AAAAAAAA | R[4:0]R[4:2] | G[4:0]G[4:2] | B[4:0]B[4:2] |
ARGB16-4444 | A[3:0]A[3:0] | R[3:0]R[3:0] | G[3:0]G[3:0] | B[3:0]B[3:0] |
RGBA16-4444 | A[3:0]A[3:0] | R[3:0]R[3:0] | G[3:0]G[3:0] | B[3:0]B[3:0] |
A[7:0] | R[7:0] | G[7:0] | B[7:0] | |
---|---|---|---|---|
Formats | MSB LSB | MSB LSB | MSB LSB | MSB LSB |
xRGB12-4444 | 11111111 | R[3:0]0000 | G[3:0]0000 | B[3:0]0000 |
RGBx12-4444 | 11111111 | R[3:0]0000 | G[3:0]0000 | B[3:0]0000 |
RGB16-565 | 11111111 | R[4:0]000 | G[5:0]00 | B[4:0]000 |
xRGB16-1555 | 11111111 | R[4:0]000 | G[4:0]000 | B[4:0]000 |
ARGB16-1555 | AAAAAAAA | R[4:0]000 | G[4:0]000 | B[4:0]000 |
ARGB16-4444 | A[3:0]A[3:0] | R[3:0]0000 | G[3:0]0000 | B[3:0]0000 |
RGBA16-4444 | A[3:0]A[3:0] | R[3:0]0000 | G[3:0]0000 | B[3:0]0000 |