SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Surrounding Modules | Comments |
---|---|
PRCM | The module interface and functional clocks must be enabled. See Chapter 3, Power, Reset, and Clock Management. |
DMM | The EMIF is a slave to the DMM. The DMM must be enabled and configured. See Section 15.2, Dynamic Memory Manager. |
Device INTCs | Device INTCs must be configured to enable the interrupt request generation. For more information see Chapter 17, Interrupt Controllers. |
IRQ_CROSSBAR | IRQ_CROSSBAR configuration must be done to allow module IRQs to be mapped to certain device INTC line. For more information see Section 18.4.6.4, IRQ_CROSSBAR Module Functional Description, in Chapter 18, Control Module. |