SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 3-97 lists the control bit fields for the recalibration feature enable and interrupts of the DPLL. For an explanation of the DPLL recalibration feature, see Section 3.6.3.3.5, DPLL Recalibration.
Parameter Name | Control/Status Bit Field |
---|---|
Recalibration – Enable Control | CM_CLKMODE_DPLL_GPU[8] DPLL_DRIFTGUARD_EN |
Recalibration – Interrupt Status | PRM_IRQSTATUS_MPU[6] DPLL_GPU_RECAL_ST |
Recalibration – Interrupt Mask Control | PRM_IRQENABLE_MPU[6] DPLL_GPU_RECAL_EN |
Recalibration – Interrupt Status | PRM_IRQSTATUS_IPU1[6] DPLL_GPU_RECAL_ST |
Recalibration – Interrupt Mask Control | PRM_IRQENABLE_IPU1[6] DPLL_GPU_RECAL_EN |
Recalibration – Interrupt Status | PRM_IRQSTATUS_IPU2[6] DPLL_GPU_RECAL_ST |
Recalibration – Interrupt Mask Control | PRM_IRQENABLE_IPU2[6] DPLL_GPU_RECAL_EN |
Recalibration – Interrupt Status | PRM_IRQSTATUS_DSP1[6] DPLL_GPU_RECAL_ST |
Recalibration – Interrupt Mask Control | PRM_IRQENABLE_DSP1[6] DPLL_GPU_RECAL_EN |
Recalibration – Interrupt Status | PRM_IRQSTATUS_DSP2[6] DPLL_GPU_RECAL_ST |
Recalibration – Interrupt Mask Control | PRM_IRQENABLE_DSP2[6] DPLL_GPU_RECAL_EN |
Recalibration – Interrupt Status | PRM_IRQSTATUS_EVE1[6] DPLL_GPU_RECAL_ST |
Recalibration – Interrupt Mask Control | PRM_IRQENABLE_EVE1[6] DPLL_GPU_RECAL_EN |
Recalibration – Interrupt Status | PRM_IRQSTATUS_EVE2[6] DPLL_GPU_RECAL_ST |
Recalibration – Interrupt Mask Control | PRM_IRQENABLE_EVE2[6] DPLL_GPU_RECAL_EN |