Application software can also independently trigger the export of a CSM frame bsetting the CSMXPORT bit in the CTSTMCNTL register to 1.
- When the bit is set to 1, a snapshot is captured and a CSM frame is exported.
- Software-triggered export is available only when periodic export is not active; writing 1 when periodic export is active has no effect.
- The SW bit in the CSM header designates that this frame is generated by software.