There are three Video Input Port (VIP) modules in the device, providing video capture functions.
VIP1 and VIP2 modules support each up to:
- Two separate 24-bit video ports for parallel RGB/YUV/RAW (or BT656/1120) data, up to 165 MHz
- Two separate 8-bit video ports for YUV/RAW (or BT656) data, up to 165 MHz
VIP3 module supports up to two separate 16-bit video ports for parallel RGB/YUV/RAW (or BT656/1120) data, up to 165MHz.
Each VIP module supports:
- Embedded Sync (multiplexed sources) and Discrete Sync (single source) data interface modes
- Color space conversion and scaling:
- Up to 2047 pixels wide input with scaling
- Up to 3840 pixels wide input - when chroma up/down sampling, without scaling
- Up to 4095 pixels wide input - without scaling and chroma up/down sampling
- Maximum supported input resolution is further limited by:
- Pixel clock and feature-dependent constraints
- For RGB24-bit format (RAW data), the maximum frame width is limited to 2730 pixels
- Embedded DMA engine, supporting tiled (2D) and raster addressing