SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 8-31 summarizes the SMSET configuration in EVEN. The SMSET module is configured to support both event and software message tracing, and supports cross-triggering. System events (that are not stallable and can overflow) include a 4-deep buffer; and software events (that can be stalled and never overflow) support a 2-deep buffer.
Generic | SCTM Feature/Parameter Details | Value | In EVE Subsystem | Number on Device |
---|---|---|---|---|
NB_EVENTS | Number of system events | 1 to 255 | 52 | 9 |
SW_MESSAGE | Software messages support | 0 to 1 | 1 | 1 |
TRIG_MIN_WIDTH | Minimum trigger input pulse (L4 cycles) | 1 to 8 | 2 | 2 |
EVENTS_BUF_DEPTH | System events buffer depth | 1 to 16 | 4 | 4 |
SW_BUF_DEPTH | Software message buffer depth | 0 to 16 | 2 | 2 |