SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The CPSW_3G is in VLAN unaware mode when the VLAN_AWARE bit is cleared to 0 in the CPSW_CONTROL register. Port 0 receive packets (out of the CPSW_3G) may or may not be VLAN encapsulated depending on the RX_VLAN_ENCAP bit in the CPSW_CONTROL register. Port 0 transmit packets are never VLAN encapsulated.