SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The C 4:2:0 data type is used for a co-planar 4:2:0 data. It is expected to be packed Cb in the lower byte and Cr in the upper byte in 16 bit words for each pixel. If a 2D transfer of the data is used the VPDMA will assume this data type is stored in a 16 bit container. This data block should have the width and half the height of the expected clients frame.