SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The SMSET allows tracing of key EVE subsystem events, as well as software messages from the ARP32 CPU. SMSET accepts software messages through its OCP target port, and accepts key system events through the system event input. These messages or events are queued locally in SMSET and written to the chip-level software trace module through the SMSET and EVE OCP debug initiator port. The system trace macrocell (STM) then traces these messages along with trace content with other chip-level agents. For details, see Chapter 33, On-Chip Debug Support .