SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The control module does not generate DMA and wake-up requests. The CTRL_MODULE_CORE submodule generates only two IRQs to the IRQ_CROSSBAR module. The first one is the PBIAS_IRQ and the second one is the CTRL_MODULE_CORE_IRQ_THERMAL_ALERT. For more information, see Section 18.4.6.4, IRQ_CROSSBAR Module Functional Description.