SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
When used in tiled mode, the 128-MiB TILER space is seen as a giant frame-buffer, the container. The addressing and characteristics of this giant frame-buffer depend on:
Table 15-13 summarizes the container characteristics in tiled mode.
Orientation | Element Size (Bits) | Width (Elements) | Height (Elements) | Stride (Bytes) | |||
---|---|---|---|---|---|---|---|
S | Y | X | Progressive | Interlaced | |||
0 | x | x | 8 | 16,384 | 8192 | 16,384 | 32,768 |
16 | 16,384 | 4096 | 32,768 | 65,536 | |||
32 | 8192 | 4096 | 32,768 | 65,536 | |||
1 | x | x | 8 | 8192 | 16,384 | 8192 | 16,384 |
16 | 4096 | 16,384 | 8192 | 16,384 | |||
32 | 4096 | 8192 | 16,384 | 32,768 |
As a result, the coordinate (x0, y0) of a pixel in an oriented view is translated in a virtual address, as shown in Figure 15-19 and Figure 15-20.