SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The OCP_WP_NOC can be programmed to export a message through the CT_STM upon detection of a system event (interrupt, DMA request, etc.). A bus of 16 system events pre-selected at SoC level from a large number of observable events is routed to the OCP_WP_NOC. This can be useful to determine interrupts latencies: