SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Function ID | Description | |
---|---|---|
R12 = 0x103 | This function cleans and invalidates the CPU L1-cache and if requested in the input parameter R0, clean the full L2-cache. | |
Parameters | ||
Type | Location | Description |
Input | R0 | If not equal to 0, clean L2-cache |
Output | ||
Return |