SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Register Name | Type | Register Width (Bits) | Address Offset | VPE_SC Base Address |
---|---|---|---|---|
VPE_CFG_SC0 | RW | 32 | 0x0000 0000 | 0x489D 0700 |
VPE_CFG_SC1 | RW | 32 | 0x0000 0004 | 0x489D 0704 |
VPE_CFG_SC2 | RW | 32 | 0x0000 0008 | 0x489D 0708 |
VPE_CFG_SC3 | RW | 32 | 0x0000 000C | 0x489D 070C |
VPE_CFG_SC4 | RW | 32 | 0x0000 0010 | 0x489D 0710 |
VPE_CFG_SC5 | RW | 32 | 0x0000 0014 | 0x489D 0714 |
VPE_CFG_SC6 | RW | 32 | 0x0000 0018 | 0x489D 0718 |
RESERVED | R | 32 | 0x0000 001C | 0x489D 071C |
VPE_CFG_SC8 | RW | 32 | 0x0000 0020 | 0x489D 0720 |
VPE_CFG_SC9 | RW | 32 | 0x0000 0024 | 0x489D 0724 |
VPE_CFG_SC10 | RW | 32 | 0x0000 0028 | 0x489D 0728 |
VPE_CFG_SC11 | RW | 32 | 0x0000 002C | 0x489D 072C |
VPE_CFG_SC12 | RW | 32 | 0x0000 0030 | 0x489D 0730 |
VPE_CFG_SC13 | RW | 32 | 0x0000 0034 | 0x489D 0734 |
RESERVED | R | 32 | 0x0000 0038 | 0x489D 0738 |
RESERVED | R | 32 | 0x0000 003C | 0x489D 073C |
RESERVED | R | 32 | 0x0000 0040 | 0x489D 0740 |
RESERVED | R | 32 | 0x0000 0044 | 0x489D 0744 |
VPE_CFG_SC18 | RW | 32 | 0x0000 0048 | 0x489D 0748 |
VPE_CFG_SC19 | RW | 32 | 0x0000 004C | 0x489D 074C |
VPE_CFG_SC20 | RW | 32 | 0x0000 0050 | 0x489D 0750 |
VPE_CFG_SC21 | RW | 32 | 0x0000 0054 | 0x489D 0754 |
VPE_CFG_SC22 | RW | 32 | 0x0000 0058 | 0x489D 0758 |
RESERVED | R | 32 | 0x0000 005C | 0x489D 075C |
VPE_CFG_SC24 | RW | 32 | 0x0000 0060 | 0x489D 0760 |
VPE_CFG_SC25 | RW | 32 | 0x0000 0064 | 0x489D 0764 |
RESERVED | R | 32 | 0x0000 0068 | 0x489D 0768 |
RESERVED | R | 32 | 0x0000 006C | 0x489D 076C |
RESERVED | R | 32 | 0x0000 0070 | 0x489D 0770 |
RESERVED | R | 32 | 0x0000 0074 | 0x489D 0774 |
RESERVED | R | 32 | 0x0000 0078 | 0x489D 0778 |
RESERVED | R | 32 | 0x0000 007C | 0x489D 077C |