SPRUI33H November 2015 – June 2024 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
The FSM provides a command to program the USER OTP and Flash. This command is also used to program ECC check bits.
This command is implemented by the following Flash API function:
Fapi_issueProgrammingCommand();
The Program function provides the options to program data without ECC, data with user-provided ECC data with ECC calculated by API software, and to program ECC only.
The DCSM OTP programming must be aligned to 128-bit address boundaries and each 128-bit word can only be programmed once. The exceptions are: