SPRUI76B March   2017  – June 2022 TMS320F28379D , TMS320F28379D-Q1

 

  1.   Delfino TMS320F28379D controlCARD R1.3
  2.   Trademarks
  3. 1Introduction
  4. 2Errata
    1. 2.1 Warnings/Notes/Errata
    2. 2.2 Warnings About Specific controlCARD Revisions
  5. 3Getting Familiar With the controlCARD
    1. 3.1 F28379D controlCARD Features
    2. 3.2 Assumed Operating Conditions
    3. 3.3 Using the controlCARD
    4. 3.4 Experimentation Software
  6. 4Special Notes on Connectivity
    1. 4.1 xds100v2 Emulator and SCI/UART Connectivity
    2. 4.2 External Connector – J9
    3. 4.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  7. 5Hardware References
  8. 6References
  9. 7Revision History

F28379D controlCARD Features

  • Delfino F28379D Microcontroller – High performance C2000 microcontroller is located on the controlCARD.
  • 180-pin HSEC8 Edge Card Interface – Allows for compatibility with all of C2000’s 180-pin controlCARD-based application kits and controlCARDs. Compatibility with 100-pin controlCARDs can be accomplished using the TMDSADAP180TO100 adapter card (sold separately).
  • Built-in Isolated JTAG Emulation – An xds100v2 emulator provides a convenient interface to Code Composer Studio™ without additional hardware. Flipping a switch allows an external JTAG emulator to be used.
  • Connectivity – The controlCARD contains connectors that allow the user to experiment with USB, a microSD card, and isolated UART/SCI with the F28379D MCU. A hi-density connector is also provided to experiment with external memory.
  • Key Signal Breakout – Most GPIO, ADC and other key signals routed to hard gold connector fingers.
  • Robust Power Supply Filtering – Single 5 V input supply powers an on-CARD 3.3 V LDO. All MCU inputs are then decoupled using LC filters near the device.
  • ADC Clamping – ADC inputs are clamped by protection diodes.
  • Anti-Aliasing Filters – Noise filters (small RC filters) can be easily added on several ADC input pins.