SPRUI78D March 2019 – January 2022 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S
eQEP is typically used in closed loop control applications to have direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine for use in high-performance motion and position-control system. In such applications, it is possible to monitor eQEP outputs for saturation, zero value or out of range based on the application requirement. While estimating the speed/position of rotating machinery, the application can set bounds on the measured speed/position based on the operating profile. Online monitoring of periodic interrupts from eQEP can also be performed for improved diagnostic coverage based on the application profile.