SPRUID8D September 2020 – January 2022 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
The LIN module supported is compliant to the LIN 2.1 protocol specification. This module can be programmed to work either as an SCI or as a LIN. The SCI’s hardware features are augmented to achieve LIN functionality. The SCI module is a universal asynchronous receiver-transmitter (UART) that implements the standard non-return to zero format. The SCI can be used to communicate, for example, through an RS-232 port or over a K line.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):