SPRUID8D September 2020 – January 2022 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
FSI module supports Tag field in the transfer frame. It contains 4-bit FRAME_TAG field of the last successfully received frame. FSI Tag Monitor checks has to be implemented in software. Tag field for each of the frame on the receive side can be monitored through software and verified against expected values. In addition to FRAME_TAG, FSI module supports the user data as fully user-configurable data field, available in data frames. The user data to be transmitted is set by writing to TX_FRAME_TAG_UDATA.USER_DATA. The received user data is stored in RX_FRAME_TAG_UDATA.USER_DATA.