SPRUID8D September 2020 – January 2022 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
The Control Law Accelerator (CLA) is an independent, fully-programmable, 32-bit floating-point math accelerator with independent ISA and independent compiler and it helps concurrent control-loop execution. The low interrupt-latency of the CLA allows it to read ADC samples "just-in-time." This significantly reduces the ADC sample to output delay to enable faster system response and higher MHz control loops.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):
The following tests on SRAM allocated for CLA can be applied as a test-for-diagnostic on this module: