SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
After vertical rescaling and before color conversion, the output data is saturated (clipped) to programmable values that are given by the following registers:
The maximum Y value is set up with the RSZ_YUV_Y_MAX register. If the input Y value is greater than the MAX value, it is clipped to MAX.
The minimum Y value is set up with the RSZ_YUV_Y_MIN register. If the input Y value is smaller than the MIN value, it is clipped to MIN.
The maximum Cb/Cr value is set up with the RSZ_YUV_C_MAX register. If the input Cb/Cr value is greater than the MAX value, it is clipped to MAX.
The minimum Cb/Cr value is set up with the RSZ_YUV_C_MIN register. If the input Cb/Cr value is smaller than the MIN value, it is clipped to MIN.