SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
EDMA_TPCC_CCNT_n[15:0] CCNT is a 16-bit unsigned value that specifies the number of frames in a block. Valid values for CCNT are between 1 and 65 535. Therefore, the maximum number of frames in a block is 65 535 (64K – 1 frames). A transfer with CCNT equal to 0 is considered either a null or dummy transfer. A dummy or null transfer generates a completion code depending on the settings of the completion bit fields in EDMA_TPCC_OPT_n.
A CCNT value of 0 is considered either a null or dummy transfer.
Refer to Section 18.2.4.3.5 Dummy Versus Null Transfer Comparison and Section 18.2.4.5.3 Dummy or Null Completion for details on dummy/null completion conditions.