Figure 34-4 shows the ROM code architecture. It is split into three main layers with a top-down approach: high-level, drivers, and hardware abstraction layer (HAL). One layer communicates with a lower-level layer through a unified interface.
- The high-level layer performs the main tasks of the public ROM code: multicore startup, watchdog and clock configurations, interrupt management, and main booting routine.
- The driver layer implements the logical and communication protocols for any booting device in accordance with the interface specification.
- The HAL implements the lowest level code for interacting with the hardware infrastructure modules. End booting devices (typically external flash components) are attached to the device I/O pads.
Figure 34-4 shows the three layers with their modules.