SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The SATA controller is the main functional component of the device-embedded SATA (Host Bus Adapter) HBA and is based on advanced host controller interface (AHCI) module. The SATA controller handles data transactions at the link and transport layers of the SATA interface using the advanced host controller interface (AHCI) mechanism. The SATA controller core engine is a generation 2-compliant host (supporting 3 Gbps transfer speed) with integrated DMA and FIFO RAM buffers.
The SATA controller AHCI-based interactions involve extensive DMA processing of both data and command transfers, reducing much of the user overhead associated with standard ATA task file register servicing. The SATA HBA port programmable DMA acts as a master on the device L3_MAIN interconnect, which facilitates direct command/data transfers between host system memory and attached SATA storage devices.
The SATA controller has a slave configuration port accessible on the device L4_CFG interconnect. This port provides the user with an appropriate register interface for HBA setup, control and status, interrupt settings, DMA configuration, etc.