SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Register Name | Type | Register Width (Bits) | Address Offset | CPTS Physical Address |
---|---|---|---|---|
CPTS_IDVER | R | 32 | 0x0000 0000 | 0x4848 4C00 |
CPTS_CONTROL | RW | 32 | 0x0000 0004 | 0x4848 4C04 |
CPTS_TS_PUSH | W | 32 | 0x0000 000C | 0x4848 4C0C |
CPTS_TS_LOAD_VAL | RW | 32 | 0x0000 0010 | 0x4848 4C10 |
CPTS_TS_LOAD_EN | W | 32 | 0x0000 0014 | 0x4848 4C14 |
CPTS_INTSTAT_RAW | RW | 32 | 0x0000 0020 | 0x4848 4C20 |
CPTS_INTSTAT_MASKED | R | 32 | 0x0000 0024 | 0x4848 4C24 |
CPTS_INT_ENABLE | RW | 32 | 0x0000 0028 | 0x4848 4C28 |
CPTS_EVENT_POP | W | 32 | 0x0000 0030 | 0x4848 4C30 |
CPTS_EVENT_LOW | R | 32 | 0x0000 0034 | 0x4848 4C34 |
CPTS_EVENT_HIGH | R | 32 | 0x0000 0038 | 0x4848 4C38 |