SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 34-16 lists the PRCM module mode, clock control, and power control registers modified at each ROM code startup. These registers are not reverted back to default values when ROM code completes.
Register | Field | Value |
---|---|---|
CM_L3INSTR_L3_INSTR_CLKCTRL | MODULEMODE | DISABLED |
CM_L3INSTR_OCP_WP_NOC_CLKCTRL | MODULEMODE | DISABLED |
CM_CM_CORE_PROFILING_CLKCTRL | MODULEMODE | DISABLED |
CM_PRM_PROFILING_CLKCTRL | MODULEMODE | DISABLED |
CM_CM_CORE_AON_PROFILING_CLKCTRL | MODULEMODE | DISABLED |
CM_EMU_CLKSTCTRL | CLKTRCTRL | HW_AUTO |
CM_DSP1_CLKSTCTRL | CLKTRCTRL | HW_AUTO |
CM_DSP1_DSP1_CLKCTRL | MODULEMODE | DISABLED |
PM_DSP1_PWRSTCTRL | POWERSTATE | OFF |
CM_DSP2_CLKSTCTRL | CLKTRCTRL | HW_AUTO |
CM_DSP2_DSP2_CLKCTRL | MODULEMODE | DISABLED |
PM_DSP2_PWRSTCTRL | POWERSTATE | OFF |
CM_IVA_CLKSTCTRL | CLKTRCTRL | HW_AUTO |
PM_IVA_PWRSTCTRL | POWERSTATE | OFF |