SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Each multimaster HS I2C controller can generate two DMA requests to the device DMA controllers through the DMA_CROSSBAR module. Table 26-11 lists the DMA requests. For information about DMA generation, see Section 26.1.4.8.3, HS I2C FIFO DMA Mode (I2C Mode Only).
Name | Source | Description |
---|---|---|
I2C1_DREQ_TX | I2C1 | I2C1 DMA write request to inform the DMAs to write new data in the I2C1.I2C_DATA[7:0] DATA bit field |
I2C1_DREQ_RX | I2C1 | I2C1 DMA read request to inform the DMAs to read the data in the I2C1.I2C_DATA[7:0] DATA bit field |
I2C2_DREQ_TX | I2C2 | I2C2 DMA write request to inform the DMAs to write new data in the I2C2.I2C_DATA[7:0] DATA bit field |
I2C2_DREQ_RX | I2C2 | I2C2 DMA read request to inform the DMAs to read the data in the I2C2.I2C_DATA[7:0] DATA bit field |
I2C3_DREQ_TX | I2C3 | I2C3 DMA write request to inform the DMAs to write new data in the I2C3.I2C_DATA[7:0] DATA bit field |
I2C3_DREQ_RX | I2C3 | I2C3 DMA read request to inform the DMAs to read the data in the I2C3.I2C_DATA[7:0] DATA bit field |
I2C4_DREQ_TX | I2C4 | I2C4 DMA write request to inform the DMAs to write new data in the I2C4.I2C_DATA[7:0] DATA bit field |
I2C4_DREQ_RX | I2C4 | I2C4 DMA read request to inform the DMAs to read the data in the I2C4.I2C_DATA[7:0] DATA bit field |
I2C5_DREQ_TX | I2C5 | I2C5 DMA write request to inform the DMAs to write new data in the I2C5.I2C_DATA[7:0] DATA bit field |
I2C5_DREQ_RX | I2C5 | I2C5 DMA read request to inform the DMAs to read the data in the I2C5.I2C_DATA[7:0] DATA bit field |
For more information about I2Ci_DREQ_TX and I2Ci_DREQ_RX (where i= 1 to 5)signals mapping to DMA_CROSSBAR, see Section 18.1.3.2, Mapping of DMA Requests to DMA_CROSSBAR Inputs, in Table 26-4, HS I2C Hardware Requests.