SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
When the compare-enable register TCLR[6] CE bit is set to 1, the timer value (the TCRR[31:0] TIMER_COUNTER bit field) is continuously compared to the value held in the timer match register (TMAR). The value of the TMAR[31:0] COMPARE_VALUE bit field can be loaded at any time (timer counting or stopped). When the TCRR and the TMAR values match, an interrupt is issued, if the IRQSTATUS_SET[0] MAT_EN_FLAG bit (for TIMER1, TIMER2, and TIMER10), or the IRQENABLE_SET[0] MAT_EN_FLAG bit (for other timers) is set.
To prevent any unwanted interrupts due to reset value matching effect, write a compare value to the TMAR before setting the TCLR[6] CE bit.
The dedicated output pin (timer PWM) can be programmed in the TCLR[12] PT bit through the TCLR[11:10] TRG bit field to generate one positive pulse (timer clock duration) or to invert the current value (toggle mode) when an overflow or a match occurs.