SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Register Name | Type | Register Width (Bits) | Address Offset | CM_CORE__COREAON Physical Address L4_CFG Interconnect |
---|---|---|---|---|
CM_COREAON_CLKSTCTRL | RW | 32 | 0x0000 0000 | 0x4A00 8600 |
RESERVED | R | 32 | 0x0000 0028 | 0x4A00 8628 |
RESERVED | R | 32 | 0x0000 0038 | 0x4A00 8638 |
CM_COREAON_USB_PHY1_CORE_CLKCTRL | RW | 32 | 0x0000 0040 | 0x4A00 8640 |
RESERVED | R | 32 | 0x0000 0050 | 0x4A00 8650 |
RESERVED | R | 32 | 0x0000 0058 | 0x4A00 8658 |
RESERVED | R | 32 | 0x0000 0068 | 0x4A00 8668 |
RESERVED | R | 32 | 0x0000 0078 | 0x4A00 8678 |
CM_COREAON_USB_PHY2_CORE_CLKCTRL | RW | 32 | 0x0000 0088 | 0x4A00 8688 |
CM_COREAON_USB_PHY3_CORE_CLKCTRL | RW | 32 | 0x0000 0098 | 0x4A00 8698 |
CM_COREAON_CLKOUTMUX1_CLKCTRL | RW | 32 | 0x0000 00A0 | 0x4A00 86A0 |
CM_COREAON_CLKOUTMUX2_CLKCTRL | RW | 32 | 0x0000 00B0 | 0x4A00 86B0 |
CM_COREAON_L3INIT_60M_GFCLK_CLKCTRL | RW | 32 | 0x0000 00C0 | 0x4A00 86C0 |
CM_COREAON_ABE_GICLK_CLKCTRL | RW | 32 | 0x0000 00D0 | 0x4A00 86D0 |