SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The PMFW modules can generate the interrupts listed in Table 3-30.
Interrupt Requests | ||||
Module Instance | Source Signal Name | Destination IRQ_CROSSBAR Input | Default Mapping | Description |
PRM | PRM_IRQ_MPU | IRQ_CROSSBAR_6 | MPU_IRQ_11 | PRM MPU interrupt request |
DSP1_IRQ_37 | ||||
DSP2_IRQ_37 | ||||
PRM_IRQ_IPU1 | IRQ_CROSSBAR_133 | IPU1_IRQ_47 | PRM IPU1 interrupt request | |
IPU2_IRQ_47 | ||||
PRM_IRQ_IPU2 | IRQ_CROSSBAR_386 | - | This IRQ source signal is not mapped by default to eny device INTC. |