SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Address Offset | 0x0000 0000 | ||
Physical Address | 0x4225 0810 0x4225 0C10 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | OCP interface | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SOFTRESET |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:1 | RESERVED | R | 0x0 | |
0 | SOFTRESET | Software reset Read 0: Reset done, no pending action Write 0: No action Write 1: Initiate software reset Read 1: Reset (software or other) ongoing | RW | 0x0 |
Address Offset | 0x0000 0008 | ||
Physical Address | 0x4225 0818 0x4225 0C18 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Control | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | EN |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:1 | RESERVED | R | 0x0 | |
0 | EN | Enable NSF3V operation, for either single frame or video, depending on NSF3V_CFG.ONESHOT. Writing 0 stops NSF3V operation and puts it in idle mode. | RW | 0x0 |
ISS ISP |
Address Offset | 0x0000 000C | ||
Physical Address | 0x4225 081C 0x4225 0C1C | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Configuration | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | FORCE_CLKON | SUPPRS_ALL | BYPASS_W_DELAY | BBORDER_REP | TBORDER_REP | RBORDER_REP | LBORDER_REP | DESAT_EN | SHD_EN | EE_EN | ONESHOT | HARD_THR_EN_422UV | RESERVED | MODE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:18 | RESERVED | R | 0x0 | |
17 | FORCE_CLKON | Force clock to be on, disabling clock autogating. | RW | 0x0 |
16 | SUPPRS_ALL | Suppress all subband signals (debug mode). In normal operation, this should be set 0. | RW | 0x0 |
15 | BYPASS_W_DELAY | Bypass all processing, so that output = input, but maintain the same latency | RW | 0x0 |
14 | BBORDER_REP | Replicate top border to not lose 7 lines per color on the bottom. | RW | 0x0 |
13 | TBORDER_REP | Replicate top border to not lose 7 lines per color on the top. | RW | 0x0 |
12 | RBORDER_REP | Replicate right border to not lose 8 data points per color on the right. | RW | 0x0 |
11 | LBORDER_REP | Replicate left border to not lose 8 data points per color on the left. | RW | 0x0 |
10 | DESAT_EN | enable chroma desaturation | RW | 0x0 |
9 | SHD_EN | enable shading gain | RW | 0x0 |
8 | EE_EN | enable edge enhancement | RW | 0x0 |
7 | ONESHOT | Video (continuous operation) or one shot (single-frame): 0 = video 1 = one-shot | RW | 0x0 |
6 | HARD_THR_EN_422UV | Hard thresholding enable, applicable to YUV422 (normal and interleaved) UV path | RW | 0x1 |
5:4 | RESERVED | R | 0x0 | |
3:0 | MODE | Mode of operation: 0 = Bayer 1 = Bayer interleaved 2x2 2 = Bayer interleaved 3x3 3 = YUV422 4 = YUV420 Y plane 5 = YuV420 UV plane 6 = YUV422 interleaved 7 = YUV420 Y interleaved 8 = YUV420 UV interleaved 9 ~ 15 = reserved | RW | 0x0 |
ISS ISP |
Address Offset | 0x0000 0010 | ||
Physical Address | 0x4225 0820 0x4225 0C20 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Image block dimension | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | IH | RESERVED | IW |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:30 | RESERVED | R | 0x0 | |
29:16 | IH | Image height, in lines. For Bayer, YUV422, and YUV420_Y, this is same as vertical resolution in pixels. For YUV420_UV, image height is half of vertical resolution in pixels. | RW | 0x0 |
15:14 | RESERVED | R | 0x0 | |
13:0 | IW | Image width, in pixels. For Bayer and YUV420_Y, YUV420_UV, this is the same as number of data points horizontally. For YUV422, this is half of number of data points horizontally. | RW | 0x0 |
ISS ISP |
Address Offset | 0x0000 0014 | ||
Physical Address | 0x4225 0824 0x4225 0C24 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Video port output control | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PCLK |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:16 | RESERVED | R | 0x0 | |
15:0 | PCLK | Video port output data rate, indicate that VPOUT EN signal should be sent functional clock * PCLK / 65536. Must be 0, = 65535 | RW | 0xffff |
Address Offset | 0x0000 0018 | ||
Physical Address | 0x4225 0828 0x4225 0C28 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Shading gain starting coordinate | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Y | RESERVED | X |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:30 | RESERVED | R | 0x0 | |
29:16 | Y | shading gain starting Y coordinate | RW | 0x0 |
15:14 | RESERVED | R | 0x0 | |
13:0 | X | shading gain starting X coordinate | RW | 0x0 |
Address Offset | 0x0000 001C | ||
Physical Address | 0x4225 082C 0x4225 0C2C | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Shading gain HA1/HA2 | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | HA2 | RESERVED | HA1 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:29 | RESERVED | R | 0x0 | |
28:16 | HA2 | shading gain HA2 coefficient | RW | 0x0 |
15:13 | RESERVED | R | 0x0 | |
12:0 | HA1 | shading gain HA1 coefficient | RW | 0x0 |
Address Offset | 0x0000 0020 | ||
Physical Address | 0x4225 0830 0x4225 0C30 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Shading gain VA1/VA2 | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VA2 | RESERVED | VA1 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:29 | RESERVED | R | 0x0 | |
28:16 | VA2 | shading gain VA2 coefficient | RW | 0x0 |
15:13 | RESERVED | R | 0x0 | |
12:0 | VA1 | shading gain VA1 coefficient | RW | 0x0 |
Address Offset | 0x0000 0024 | ||
Physical Address | 0x4225 0834 0x4225 0C34 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Shading gain shift counts | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VCS | VS2 | VS1 | RESERVED | HCS | HS2 | HS1 | S0 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:30 | RESERVED | R | 0x0 | |
29:28 | VCS | Vshading gain VCS shift count, only 1 or 2 allowed | RW | 0x0 |
27:24 | VS2 | shading gain VS2 shift count | RW | 0x0 |
23:20 | VS1 | shading gain VS1 bit count | RW | 0x0 |
19:14 | RESERVED | R | 0x0 | |
13:12 | HCS | shading gain HCS shift count, only 1 or 2 allowed | RW | 0x0 |
11:8 | HS2 | shading gain HS2 bit count | RW | 0x0 |
7:4 | HS1 | shading gain HS1 shift count | RW | 0x0 |
3:0 | S0 | shading gain S0 shift count | RW | 0x0 |
Address Offset | 0x0000 0028 | ||
Physical Address | 0x4225 0838 0x4225 0C38 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Shading gain adjustment | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | OADJ | RESERVED | GADJ |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:29 | RESERVED | R | 0x0 | |
28:16 | OADJ | shading gain offset adjustment | RW | 0x0 |
15:8 | RESERVED | R | 0x0 | |
7:0 | GADJ | shading gain gain adjustment, unsigned | RW | 0x0 |
Address Offset | 0x0000 002C | ||
Physical Address | 0x4225 083C 0x4225 0C3C | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Max shading gain | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | MAXG |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:9 | RESERVED | R | 0x0 | |
8:0 | MAXG | Max shading gain | RW | 0x0 |
Address Offset | 0x0000 0030 | ||
Physical Address | 0x4225 0840 0x4225 0C40 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 0 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S0_Y | RESERVED | S0_X |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | S0_Y | segment 0 Y coordinate, U11 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | S0_X | segment 0 X coordinate, U12, fixed to 0 (read-only) | R | 0x0 |
Address Offset | 0x0000 0034 | ||
Physical Address | 0x4225 0844 0x4225 0C44 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 0 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S1_X | RESERVED | S0_S |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | S1_X | segment 1 X coordinate, U12 | RW | 0x0 |
15:14 | RESERVED | R | 0x0 | |
13:0 | S0_S | segment 0 slope, S3.11 | RW | 0x0 |
Address Offset | 0x0000 0038 | ||
Physical Address | 0x4225 0848 0x4225 0C48 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 0 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S1_S | RESERVED | S1_Y |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:30 | RESERVED | R | 0x0 | |
29:16 | S1_S | segment 1 slope, S3.11 | RW | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | S1_Y | segment 1 Y coordinate, U11 | RW | 0x0 |
Address Offset | 0x0000 003C | ||
Physical Address | 0x4225 084C 0x4225 0C4C | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 0 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S2_Y | RESERVED | S2_X |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | S2_Y | segment 2 Y coordinate, U11 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | S2_X | segment 2 X coordinate, U12 | RW | 0x0 |
Address Offset | 0x0000 0040 | ||
Physical Address | 0x4225 0850 0x4225 0C50 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 0 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S3_X | RESERVED | S2_S |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | S3_X | segment 3 X coordinate, U12 | RW | 0x0 |
15:14 | RESERVED | R | 0x0 | |
13:0 | S2_S | segment 2 slope, S3.11 | RW | 0x0 |
Address Offset | 0x0000 0044 | ||
Physical Address | 0x4225 0854 0x4225 0C54 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 0 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S3_S | RESERVED | S3_Y |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:30 | RESERVED | R | 0x0 | |
29:16 | S3_S | segment 3 slope, S3.11 | RW | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | S3_Y | segment 3 Y coordinate, U11 | RW | 0x0 |
Address Offset | 0x0000 0048 | ||
Physical Address | 0x4225 0858 0x4225 0C58 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 1 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S0_Y | RESERVED | S0_X |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | S0_Y | segment 0 Y coordinate, U11 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | S0_X | segment 0 X coordinate, U12, fixed to 0 (read-only) | R | 0x0 |
Address Offset | 0x0000 004C | ||
Physical Address | 0x4225 085C 0x4225 0C5C | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 1 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S1_X | RESERVED | S0_S |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | S1_X | segment 1 X coordinate, U12 | RW | 0x0 |
15:14 | RESERVED | R | 0x0 | |
13:0 | S0_S | segment 0 slope, S3.11 | RW | 0x0 |
Address Offset | 0x0000 0050 | ||
Physical Address | 0x4225 0860 0x4225 0C60 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 1 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S1_S | RESERVED | S1_Y |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:30 | RESERVED | R | 0x0 | |
29:16 | S1_S | segment 1 slope, S3.11 | RW | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | S1_Y | segment 1 Y coordinate, U11 | RW | 0x0 |
Address Offset | 0x0000 0054 | ||
Physical Address | 0x4225 0864 0x4225 0C64 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 1 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S2_Y | RESERVED | S2_X |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | S2_Y | segment 2 Y coordinate, U11 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | S2_X | segment 2 X coordinate, U12 | RW | 0x0 |
Address Offset | 0x0000 0058 | ||
Physical Address | 0x4225 0868 0x4225 0C68 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 1 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S3_X | RESERVED | S2_S |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | S3_X | segment 3 X coordinate, U12 | RW | 0x0 |
15:14 | RESERVED | R | 0x0 | |
13:0 | S2_S | segment 2 slope, S3.11 | RW | 0x0 |
Address Offset | 0x0000 005C | ||
Physical Address | 0x4225 086C 0x4225 0C6C | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 1 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S3_S | RESERVED | S3_Y |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:30 | RESERVED | R | 0x0 | |
29:16 | S3_S | segment 3 slope, S3.11 | RW | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | S3_Y | segment 3 Y coordinate, U11 | RW | 0x0 |
Address Offset | 0x0000 0060 | ||
Physical Address | 0x4225 0870 0x4225 0C70 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 2 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S0_Y | RESERVED | S0_X |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | S0_Y | segment 0 Y coordinate, U11 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | S0_X | segment 0 X coordinate, U12, fixed to 0 (read-only) | R | 0x0 |
Address Offset | 0x0000 0064 | ||
Physical Address | 0x4225 0874 0x4225 0C74 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 2 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S1_X | RESERVED | S0_S |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | S1_X | segment 1 X coordinate, U12 | RW | 0x0 |
15:14 | RESERVED | R | 0x0 | |
13:0 | S0_S | segment 0 slope, S3.11 | RW | 0x0 |
Address Offset | 0x0000 0068 | ||
Physical Address | 0x4225 0878 0x4225 0C78 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 2 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S1_S | RESERVED | S1_Y |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:30 | RESERVED | R | 0x0 | |
29:16 | S1_S | segment 1 slope, S3.11 | RW | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | S1_Y | segment 1 Y coordinate, U11 | RW | 0x0 |
Address Offset | 0x0000 006C | ||
Physical Address | 0x4225 087C 0x4225 0C7C | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 2 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S2_Y | RESERVED | S2_X |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | S2_Y | segment 2 Y coordinate, U11 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | S2_X | segment 2 X coordinate, U12 | RW | 0x0 |
Address Offset | 0x0000 0070 | ||
Physical Address | 0x4225 0880 0x4225 0C80 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 2 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S3_X | RESERVED | S2_S |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | S3_X | segment 3 X coordinate, U12 | RW | 0x0 |
15:14 | RESERVED | R | 0x0 | |
13:0 | S2_S | segment 2 slope, S3.11 | RW | 0x0 |
Address Offset | 0x0000 0074 | ||
Physical Address | 0x4225 0884 0x4225 0C84 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 2 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S3_S | RESERVED | S3_Y |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:30 | RESERVED | R | 0x0 | |
29:16 | S3_S | segment 3 slope, S3.11 | RW | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | S3_Y | segment 3 Y coordinate, U11 | RW | 0x0 |
Address Offset | 0x0000 0078 | ||
Physical Address | 0x4225 0888 0x4225 0C88 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 3 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S0_Y | RESERVED | S0_X |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | S0_Y | segment 0 Y coordinate, U11 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | S0_X | segment 0 X coordinate, U12, fixed to 0 (read-only) | R | 0x0 |
Address Offset | 0x0000 007C | ||
Physical Address | 0x4225 088C 0x4225 0C8C | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 3 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S1_X | RESERVED | S0_S |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | S1_X | segment 1 X coordinate, U12 | RW | 0x0 |
15:14 | RESERVED | R | 0x0 | |
13:0 | S0_S | segment 0 slope, S3.11 | RW | 0x0 |
Address Offset | 0x0000 0080 | ||
Physical Address | 0x4225 0890 0x4225 0C90 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 3 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S1_S | RESERVED | S1_Y |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:30 | RESERVED | R | 0x0 | |
29:16 | S1_S | segment 1 slope, S3.11 | RW | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | S1_Y | segment 1 Y coordinate, U11 | RW | 0x0 |
Address Offset | 0x0000 0084 | ||
Physical Address | 0x4225 0894 0x4225 0C94 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 3 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S2_Y | RESERVED | S2_X |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:27 | RESERVED | R | 0x0 | |
26:16 | S2_Y | segment 2 Y coordinate, U11 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | S2_X | segment 2 X coordinate, U12 | RW | 0x0 |
Address Offset | 0x0000 0088 | ||
Physical Address | 0x4225 0898 0x4225 0C98 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 3 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S3_X | RESERVED | S2_S |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | S3_X | segment 3 X coordinate, U12 | RW | 0x0 |
15:14 | RESERVED | R | 0x0 | |
13:0 | S2_S | segment 2 slope, S3.11 | RW | 0x0 |
Address Offset | 0x0000 008C | ||
Physical Address | 0x4225 089C 0x4225 0C9C | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 3 noise threshold | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | S3_S | RESERVED | S3_Y |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:30 | RESERVED | R | 0x0 | |
29:16 | S3_S | segment 3 slope, S3.11 | RW | 0x0 |
15:11 | RESERVED | R | 0x0 | |
10:0 | S3_Y | segment 3 Y coordinate, U11 | RW | 0x0 |
Address Offset | 0x0000 0090 | ||
Physical Address | 0x4225 08A0 0x4225 0CA0 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | |||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TN3_TO_TN2 | RESERVED | TN1_TO_TN2 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:24 | RESERVED | R | 0x0 | |
23:16 | TN3_TO_TN2 | Scaling factor to get TN3, noise threshold for level 3 subbands, U3.5. | RW | 0x0 |
15:8 | RESERVED | R | 0x0 | |
7:0 | TN1_TO_TN2 | Scaling factor to get TN1, noise threshold for level 1 subbands, U3.5. | RW | 0x0 |
Address Offset | 0x0000 0094 | ||
Physical Address | 0x4225 08A4 0x4225 0CA4 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Thresholding knee points | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | U3 | U2 | U1 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:24 | RESERVED | R | 0x0 | |
23:16 | U3 | Knee point u3, above which ee = ee_max. U2.6 representation, 64 = u2 u3 = 255. | RW | 0x0 |
15:8 | U2 | Knee point u2, below which ee = 0. Above u2, ee increases linearly to ee_max at u = u3. U2.6 representation, 64 = u2 u3 = 255. | RW | 0x0 |
7:0 | U1 | Knee point u1, below which suppression = suppression_max. Above u1, suppression decreases linearly to 0 at u = 1.0. U2.6 representation, between 0 and 63. | RW | 0x0 |
Address Offset | 0x0000 0098 | ||
Physical Address | 0x4225 08A8 0x4225 0CA8 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 0 suppression max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L2_HH | L2_LH | L1_HH | L1_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:24 | L2_HH | Level 2 HH subband suppression_max, U1.7. | RW | 0x0 |
23:16 | L2_LH | Level 2 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
15:8 | L1_HH | Level 1 HH subband suppression_max, U1.7. | RW | 0x0 |
7:0 | L1_LH | Level 1 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
Address Offset | 0x0000 009C | ||
Physical Address | 0x4225 08AC 0x4225 0CAC | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 0 suppression max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L3_HH | L3_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:16 | RESERVED | R | 0x0 | |
15:8 | L3_HH | Level 3 HH subband suppression_max, U1.7. | RW | 0x0 |
7:0 | L3_LH | Level 3 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
Address Offset | 0x0000 00A0 | ||
Physical Address | 0x4225 08B0 0x4225 0CB0 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 1 suppression max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L2_HH | L2_LH | L1_HH | L1_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:24 | L2_HH | Level 2 HH subband suppression_max, U1.7. | RW | 0x0 |
23:16 | L2_LH | Level 2 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
15:8 | L1_HH | Level 1 HH subband suppression_max, U1.7. | RW | 0x0 |
7:0 | L1_LH | Level 1 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
Address Offset | 0x0000 00A4 | ||
Physical Address | 0x4225 08B4 0x4225 0CB4 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 1 suppression max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L3_HH | L3_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:16 | RESERVED | R | 0x0 | |
15:8 | L3_HH | Level 3 HH subband suppression_max, U1.7. | RW | 0x0 |
7:0 | L3_LH | Level 3 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
Address Offset | 0x0000 00A8 | ||
Physical Address | 0x4225 08B8 0x4225 0CB8 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 2 suppression max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L2_HH | L2_LH | L1_HH | L1_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:24 | L2_HH | Level 2 HH subband suppression_max, U1.7. | RW | 0x0 |
23:16 | L2_LH | Level 2 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
15:8 | L1_HH | Level 1 HH subband suppression_max, U1.7. | RW | 0x0 |
7:0 | L1_LH | Level 1 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
Address Offset | 0x0000 00AC | ||
Physical Address | 0x4225 08BC 0x4225 0CBC | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 2 suppression max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L3_HH | L3_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:16 | RESERVED | R | 0x0 | |
15:8 | L3_HH | Level 3 HH subband suppression_max, U1.7. | RW | 0x0 |
7:0 | L3_LH | Level 3 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
Address Offset | 0x0000 00B0 | ||
Physical Address | 0x4225 08C0 0x4225 0CC0 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 3 suppression max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L2_HH | L2_LH | L1_HH | L1_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:24 | L2_HH | Level 2 HH subband suppression_max, U1.7. | RW | 0x0 |
23:16 | L2_LH | Level 2 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
15:8 | L1_HH | Level 1 HH subband suppression_max, U1.7. | RW | 0x0 |
7:0 | L1_LH | Level 1 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
Address Offset | 0x0000 00B4 | ||
Physical Address | 0x4225 08C4 0x4225 0CC4 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 3 suppression max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L3_HH | L3_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:16 | RESERVED | R | 0x0 | |
15:8 | L3_HH | Level 3 HH subband suppression_max, U1.7. | RW | 0x0 |
7:0 | L3_LH | Level 3 LH and HL subband suppression_max, U1.7. | RW | 0x0 |
Address Offset | 0x0000 00B8 | ||
Physical Address | 0x4225 08C8 0x4225 0CC8 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 0 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L1_HH | RESERVED | L1_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L1_HH | Level 1 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L1_LH | Level 1 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00BC | ||
Physical Address | 0x4225 08CC 0x4225 0CCC | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 0 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L2_HH | RESERVED | L2_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L2_HH | Level 2 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L2_LH | Level 2 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00C0 | ||
Physical Address | 0x4225 08D0 0x4225 0CD0 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 0 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L3_HH | RESERVED | L3_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L3_HH | Level 3 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L3_LH | Level 3 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00C4 | ||
Physical Address | 0x4225 08D4 0x4225 0CD4 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 1 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L1_HH | RESERVED | L1_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L1_HH | Level 1 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L1_LH | Level 1 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00C8 | ||
Physical Address | 0x4225 08D8 0x4225 0CD8 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 1 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L2_HH | RESERVED | L2_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L2_HH | Level 2 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L2_LH | Level 2 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00CC | ||
Physical Address | 0x4225 08DC 0x4225 0CDC | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 1 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L3_HH | RESERVED | L3_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L3_HH | Level 3 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L3_LH | Level 3 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00D0 | ||
Physical Address | 0x4225 08E0 0x4225 0CE0 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 2 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L1_HH | RESERVED | L1_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L1_HH | Level 1 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L1_LH | Level 1 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00D4 | ||
Physical Address | 0x4225 08E4 0x4225 0CE4 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 2 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L2_HH | RESERVED | L2_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L2_HH | Level 2 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L2_LH | Level 2 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00D8 | ||
Physical Address | 0x4225 08E8 0x4225 0CE8 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 2 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L3_HH | RESERVED | L3_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L3_HH | Level 3 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L3_LH | Level 3 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00DC | ||
Physical Address | 0x4225 08EC 0x4225 0CEC | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 3 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L1_HH | RESERVED | L1_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L1_HH | Level 1 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L1_LH | Level 1 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00E0 | ||
Physical Address | 0x4225 08F0 0x4225 0CF0 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 3 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L2_HH | RESERVED | L2_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L2_HH | Level 2 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L2_LH | Level 2 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00E4 | ||
Physical Address | 0x4225 08F4 0x4225 0CF4 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Color 3 edge enhancement max | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | L3_HH | RESERVED | L3_LH |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | RESERVED | R | 0x0 | |
27:16 | L3_HH | Level 3 HH suband ee_max, U10.2 | RW | 0x0 |
15:12 | RESERVED | R | 0x0 | |
11:0 | L3_LH | Level 3 LH and HL subband ee_max, U10.2 | RW | 0x0 |
Address Offset | 0x0000 00E8 | ||
Physical Address | 0x4225 08F8 0x4225 0CF8 | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Desaturation thresholds | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | THR2 | RESERVED | THR1 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:22 | RESERVED | R | 0x0 | |
21:16 | THR2 | desaturation threshold 2, U6.0 | RW | 0x0 |
15:6 | RESERVED | R | 0x0 | |
5:0 | THR1 | desaturation threhsold 1, U6.0 | RW | 0x0 |
Address Offset | 0x0000 00EC | ||
Physical Address | 0x4225 08FC 0x4225 0CFC | Instance | ISP6P5_NSF3V ISP6P5_CNF1 |
Description | Desaturation slopes | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SLOPE2 | RESERVED | SLOPE1 |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:26 | RESERVED | R | 0x0 | |
25:16 | SLOPE2 | desaturation slope 2, U0.10 | RW | 0x0 |
15:10 | RESERVED | R | 0x0 | |
9:0 | SLOPE1 | desaturation slope 1, U0.10 | RW | 0x0 |